Exhibit 107
Calculation of Filing Fee Table
424(b)(2)
(Form Type)
Parker-Hannifin Corporation
(Exact Name of Registrant as Specified in its Charter)
Table 1: Newly Registered and Carry Forward Securities
Security Type |
Security Class Title |
Fee Calculation or Carry Forward Rule |
Amount Registered |
Proposed Maximum Offering Price Per Unit |
Maximum Aggregate Offering Price |
Fee Rate |
Amount of Registration Fee(2) |
Carry Forward Form Type |
Carry Forward File Number |
Carry Forward Initial Effective Date |
Filing Fee Previously Paid In Connection with Securities to
be Forward | |||||||||||||
Newly Registered Securities | ||||||||||||||||||||||||
Fees to Be Paid |
Debt | 3.650% Senior Notes due 2024 | 457(r) | $1,400,000,000 | 99.931% | $1,399,034,000 | .0000927 | $129,690.46 | ||||||||||||||||
Fees to Be Paid |
Debt | 4.250% Senior Notes due 2027 | 457(r) | $1,200,000,000 | 99.788% | $1,197,456,000 | .0000927 | $111,004.18 | ||||||||||||||||
Fees to Be Paid |
Debt | 4.500% Senior Notes due 2029 | 457(r) | $1,000,000,000 | 99.780% | $997,800,000 | .0000927 | $92,496.06 | ||||||||||||||||
Fees Previously Paid |
||||||||||||||||||||||||
Carry Forward Securities | ||||||||||||||||||||||||
Carry Forward Securities |
||||||||||||||||||||||||
Total Offering Amounts | $3,594,290,000 | $333,190.70 | ||||||||||||||||||||||
Total Fees Previously Paid | ||||||||||||||||||||||||
Total Fee Offsets | ||||||||||||||||||||||||
Net Fee Due | $333,190.70 |
The prospectus supplement to which this Exhibit is attached is a final prospectus for the related offerings. The maximum aggregate offering price of those offerings is $3,594,290,000.